IESNA:LM-63-2002
[TEST]P1641618
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-727-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 70CRI 2700K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (32) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12574.3
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
2778.5 2602.4 2424.4 2280.4 2167.6 2090.5 2053.8 2045.6 2071.3 2141.9 2249.2 2396.9 2572.1 2750.1 2906.9 
3071.1 3288.5 3500.4 3770.1 4039.8 4221.4 4215.0 3883.8 3218.8 2429.9 1823.6 1441.1 1174.1 945.7 653.1 440.3 
266.0 154.1 67.9 11.9 0.0 0.0 
2778.5 2611.5 2429.9 2285.9 2165.7 2092.4 2050.2 2042.8 2067.6 2135.5 2243.7 2388.6 2566.6 2744.6 2913.3 
3095.9 3299.5 3527.0 3795.8 4066.4 4252.6 4235.2 3914.1 3244.5 2398.7 1792.4 1423.6 1163.1 929.2 654.0 444.0 
267.9 160.5 72.5 14.7 0.0 0.0 
2778.5 2606.0 2429.9 2282.2 2174.9 2097.9 2054.7 2041.9 2057.5 2119.9 2227.2 2372.1 2557.4 2751.9 2966.5 
3165.6 3388.5 3669.2 3955.4 4209.5 4389.3 4365.4 4045.3 3376.6 2461.1 1806.2 1463.1 1203.5 992.5 686.1 453.1 
288.9 179.8 98.2 21.1 0.0 0.0 
2778.5 2640.9 2462.9 2326.3 2215.3 2140.1 2093.3 2069.4 2069.4 2105.2 2194.2 2324.4 2499.6 2724.4 2971.1 
3225.2 3500.4 3797.6 4120.5 4448.0 4675.5 4695.7 4458.1 3885.7 2906.9 1931.8 1549.3 1363.1 1202.6 974.2 
643.0 388.9 260.5 151.4 47.7 0.0 0.0 
2778.5 2642.7 2485.0 2354.7 2252.0 2179.5 2130.9 2097.9 2081.3 2089.6 2137.3 2231.8 2375.8 2572.1 2821.6 
3100.5 3422.4 3771.9 4167.3 4612.2 5060.7 5383.6 5418.5 5109.4 4370.0 2962.9 1727.3 1400.7 1302.6 1257.6 
1158.5 799.0 539.4 314.6 115.6 0.0 0.0 
2778.5 2686.8 2543.7 2419.8 2329.9 2256.6 2198.8 2161.2 2134.6 2121.7 2131.8 2169.4 2249.2 2381.3 2560.2 
2796.8 3121.6 3487.6 3901.3 4418.6 5064.4 5806.5 6510.1 6870.6 6879.7 6323.9 4815.8 2587.7 1565.8 1352.1 
1311.7 1224.6 920.1 782.5 412.8 2.8 0.0 
2778.5 2711.5 2600.5 2492.3 2410.7 2340.0 2285.0 2243.7 2214.4 2196.0 2192.3 2206.1 2237.3 2305.2 2412.5 
2572.1 2798.7 3084.0 3449.0 3924.2 4487.4 5241.4 6349.5 7756.7 8998.7 9706.9 9712.4 8708.8 6238.5 3528.8 
1880.5 1274.1 986.1 769.6 597.2 89.9 0.0 
2778.5 2732.6 2661.1 2584.9 2516.1 2454.7 2403.3 2363.9 2335.4 2314.3 2305.2 2304.3 2311.6 2331.8 2378.6 
2466.6 2610.6 2826.2 3132.6 3537.1 4067.3 4742.4 5538.6 6553.2 7929.1 9811.4 11846.9 12797.2 12312.9 
10252.6 7762.2 5626.7 3450.0 1363.1 601.7 161.4 0.0 
2778.5 2734.5 2665.7 2594.1 2529.9 2469.4 2418.0 2379.5 2352.9 2331.8 2322.6 2320.8 2324.4 2340.9 2380.4 
2464.8 2597.8 2803.3 3109.6 3499.5 4019.6 4703.9 5469.9 6458.7 7771.4 9550.9 11682.7 12861.4 12416.6 
10477.4 7920.9 5751.5 3591.2 1342.9 566.0 160.5 0.0 
2778.5 2762.0 2731.7 2700.5 2664.8 2623.5 2586.8 2562.9 2547.3 2537.2 2529.9 2521.7 2517.1 2516.1 2534.5 
2581.3 2676.7 2845.5 3099.6 3460.0 3957.2 4568.1 5226.8 5944.1 6711.0 7576.9 8580.4 9679.3 10334.3 9740.8 
8051.1 5307.5 2359.3 657.7 249.5 70.6 0.0 
2778.5 2780.3 2782.2 2788.6 2795.9 2792.3 2793.2 2798.7 2809.7 2820.7 2825.3 2820.7 2811.5 2803.3 2806.9 
2829.9 2891.3 3017.9 3250.0 3600.4 4093.9 4687.4 5357.9 6095.4 6837.5 7552.1 8285.0 8964.8 8773.0 7712.6 
6375.2 3951.7 1255.8 435.7 180.7 62.4 0.0 
2778.5 2792.3 2802.3 2816.1 2828.9 2828.0 2826.2 2824.4 2824.4 2816.1 2796.8 2766.6 2734.5 2696.9 2664.8 
2652.8 2672.1 2747.3 2884.9 3130.7 3556.4 4093.0 4741.5 5476.3 6223.9 6999.0 7709.0 8311.6 7889.7 6746.7 
5465.3 3233.5 1032.0 393.5 174.3 61.5 0.0 
2778.5 2767.5 2779.4 2792.3 2798.7 2788.6 2772.1 2751.0 2727.1 2697.8 2649.2 2593.2 2530.8 2467.5 2411.6 
2367.5 2349.2 2363.0 2416.2 2555.6 2806.9 3242.6 3823.3 4499.3 5213.9 6001.0 6750.4 7164.1 6533.0 5531.3 
4386.5 2534.5 880.6 340.3 163.3 61.5 0.0 
2778.5 2789.5 2790.4 2779.4 2754.6 2701.4 2633.6 2557.4 2475.8 2385.0 2279.5 2161.2 2036.4 1902.5 1764.9 
1622.7 1480.5 1335.6 1185.1 1036.5 902.6 817.3 817.3 958.6 1308.1 1768.6 2171.2 1888.7 1071.4 716.4 547.6 
403.6 255.9 135.8 75.2 32.1 0.0 
2778.5 2792.3 2769.3 2727.1 2652.8 2551.0 2432.7 2297.8 2142.8 1974.0 1786.9 1567.7 1323.7 1069.6 800.8 603.6 
497.2 449.5 425.6 410.9 400.9 393.5 388.0 383.4 377.0 380.7 409.1 466.9 502.7 444.0 364.2 288.0 198.1 100.9 54.1 15.6 
0.0 
2778.5 2787.7 2736.3 2650.1 2529.9 2381.3 2207.9 1997.0 1753.9 1483.3 1161.3 854.9 619.2 504.5 452.2 426.5 408.2 
395.4 384.3 373.3 365.1 355.0 342.2 332.1 322.9 316.5 317.4 336.6 363.3 331.1 257.8 181.6 120.2 79.8 43.1 9.2 0.0 
2778.5 2784.0 2702.4 2575.8 2411.6 2209.8 1970.4 1673.2 1317.2 968.7 705.4 566.9 493.5 452.2 429.3 412.8 395.4 
380.7 366.0 354.1 344.9 334.8 322.9 309.1 291.7 275.2 260.5 243.1 224.7 200.9 163.3 127.5 98.2 67.0 33.0 4.6 0.0 
2778.5 2756.5 2643.7 2481.3 2274.0 2026.3 1720.9 1343.8 986.1 727.4 593.5 521.9 476.1 446.7 423.8 403.6 385.3 
366.0 348.6 335.7 326.6 316.5 301.8 286.2 268.8 250.4 229.3 208.2 184.4 162.4 139.4 115.6 89.0 59.6 29.4 2.8 0.0 
2778.5 2732.6 2603.3 2402.4 2162.1 1857.5 1500.7 1105.3 812.7 668.7 582.5 521.0 476.1 444.0 417.4 394.4 373.3 
355.0 340.3 327.5 315.6 301.8 287.1 271.5 255.0 234.8 215.6 194.5 175.2 155.0 133.9 111.0 85.3 56.0 27.5 0.9 0.0 
2778.5 2729.9 2584.9 2370.3 2085.9 1756.6 1351.2 980.6 781.5 685.2 612.8 544.9 488.0 445.8 414.6 388.0 367.8 
353.2 340.3 326.6 312.8 296.3 278.9 262.3 243.1 224.7 207.3 187.1 167.9 149.5 128.4 105.5 79.8 52.3 22.9 0.0 0.0 
2778.5 2704.2 2551.9 2323.5 2030.0 1669.5 1265.9 928.3 784.3 710.9 644.9 568.7 502.7 451.3 410.9 386.2 367.8 
355.0 342.2 328.4 311.9 293.5 275.2 256.8 236.7 218.3 199.1 181.6 164.2 144.9 123.8 101.8 75.2 47.7 19.3 0.0 0.0 
2778.5 2704.2 2551.9 2321.7 2030.0 1664.0 1258.5 930.1 787.0 714.6 654.0 577.0 500.8 451.3 412.8 385.3 367.8 
355.9 342.2 328.4 311.9 293.5 275.2 256.8 235.7 217.4 198.1 180.7 163.3 144.0 122.9 100.9 74.3 46.8 18.3 0.0 0.0 
